
Brand: Burndy
Catalog ID: GC2525CT
Application
For Direct Burial Applications In Concrete Or Earth And For Used With Aluminum Or Galvanized Steel Cable Tray
Catalog Number
GC2525CT
EU RoHS Indicator
Installation Torque Recommended in-lb
240 lb-in
Material
Copper Alloy
Plated
Y
Plating Type
Tin
Sub Brand
MECHANICAL CONNECTOR
Type
GC-CT
UPC
781810035504
UPC 14 Digit GTIN
00781810035504
Dimension - B Length inch
1.12 in
Dimension - Cross Flats inch
0.56 in
Dimension - Height inch
1.95 in
Dimension - Height mm
49.5 mm
Dimension - Width inch
1.45 in
Dimension - Width mm
37 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Size Range
6 AWG-1/0 AWG
Conductor - Copper Solid Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Size Range
6 AWG-1/0 AWG
Conductor - Copper Str Size
7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Size Range
7 AWG - 1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 lb-in
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
7200