BURNDY
Image of GC2626TN GC2626TN, Mech Ground, Two Cables to Bar, Tin Plated

GC2626TN, Mech Ground, Two Cables to Bar, Tin Plated

Brand: Burndy

Catalog ID: GC2626TN

Mechanical Grounding Connector, 2 Cables to 1/4" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str), Tin Plated.

  • Mechanical Grounding connector
  • 2 Cables to 1/4" Thick Bar
  • 4 AWG Sol-2/0 AWG Str
  • Tin Plated

General

Catalog Number

GC2626TN

Installation Torque Recommended in-lb

240 lb-in

Material

Copper

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810106655

UPC 14 Digit GTIN

00781810106655

Dimensions

Dimension - Height inch

1.74 in

Dimension - Height mm

44.2 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Width inch

1.57 in

Dimension - Width mm

40 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 lb-in

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1