

Brand: Burndy
Catalog ID: GC3939
Catalog Number
GC3939
Installation Torque Recommended in-lb
660 lb-in
Material
Copper
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Product Type
Mechanical
UPC
781810001660
UPC 14 Digit GTIN
00781810001660
Dimension - B Length inch
3.63 in
Dimension - D inch
3.31 in
Dimension - F Width Center to Center inch
1.56 in
Dimension - Height inch
3.31 in
Dimension - Height mm
84 mm
Dimension - L Length Overall mm
57 mm
Dimension - Length Overall inch
2.25 in
Dimension - Length Side A inch
2.25 in
Dimension - Length Side B inch
3.06 in
Dimension - Pad Width inch
1.75 in
Dimensions
2.25 in x 3.63 in x 3.31 in
Height
3.31 in
Length
2.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
3.63 in
Conductor - Copper Solid Size Range
550 KCMIL - 750 KCMIL
Conductor - Copper Str Size
550 kcmil;600 kcmil;700 kcmil;750 kcmil
Conductor - Copper Str Size Range
550 kcmil - 750 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
660 lb-in
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
1