BURNDY
GC6328RB, Ground Clamp to Rebar, 3/8" SS Hardware
Image of GC6328RB GC6328RB, Ground Clamp to Rebar, 3/8" SS Hardware
New

GC6328RB, Ground Clamp to Rebar, 3/8" SS Hardware

Brand: Burndy

Catalog ID: GC6328RB

Low profile range taking wire to rebar ground clamp. Copper alloy with stainless steel hardware. Engineered for both safety and durability. Simplies the installation process for a range of construction and electrical projects. UL467 Listed. Direct Burial Rated.

  • Cast copper alloy body with stainless steel hardware
  • Low profile design perfect for tight spots
  • Use to connect copper grounding conductor to rebar
  • Copper Conductor Range: #8 Sol to 4/0 Str
  • Rebar Range: #3 to #6
  • cULus Listed 467 Grounding and Bonding
  • Rated for Direct Burial in Earth or Concrete

General

Application

Low profile range taking wire to rebar ground clamp for copper-to-rebar connections.

Catalog Number

GC6328RB

Material

Cast Copper Alloy

Material - Bolt

Stainless Steel Hardware

UPC

621945708839

Dimensions

Dimensions

2 in x 1.125 in x 1.743 in

Height

1.743 in

Length

2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.125 in

Conductor Related

Conductor - Copper Str Size Range

#8 Sol to 4/0 Str

Conductor - Rebar Size Range

#3 to #6

Certifications And Compliance

Industry Standard(s)

  • cULus Listed 467 Grounding and Bonding
  • Rated for Direct Burial in Earth or Concrete

Logistics

Carton Quantity

50