BURNDY
Image of GCH2626 GCH2626, Mech Ground, Cable to Flat, IEEE 837

GCH2626, Mech Ground, Cable to Flat, IEEE 837

Brand: Burndy

Catalog ID: GCH2626

Cast Cu Alloy, 2 Conductors to Flat Surface. Assembled with Silicon Bronze hardware. Rated for Direct Burial in earth or concrete. Qualified to IEEE 837-2014

  • IEEE 837-2014 Qualified
  • Third-part laboratory test results available
  • UL467
  • High Copper Alloy Cast Body with Silicon Bronze Hardware
  • Parallel or 90° Copper Cable Connection
  • Rated for Direct Burial in earth or concrete
  • Installation Torque: 480 IN-LB

General

Catalog Number

GCH2626

Material

Cast Copper Alloy

Sub Brand

Mechanical Grounding Connector

UPC

621945711235

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

  • UL467
  • IEEE 837 2014 Qualified