BURNDY
Image of GCL30W GCL30W, Mechanical Grounding Connector, 2 Copper Cables to Bar, Tin Plated

GCL30W, Mechanical Grounding Connector, 2 Copper Cables to Bar, Tin Plated

Brand: Burndy

Catalog ID: GCL30W

Mechanical Grounding Connector, 2 Copper Cables to 1/4" Thick Bar, #4 AWG - 300 KCMIL, 1/2" Stud.

General

Catalog Number

GCL30W

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

UPC

781810042755

UPC 14 Digit GTIN

00781810042755

Dimensions

Dimension - Bus Thickness inch

0.25 in

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - Stud Size inch

33/64

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG - 300 KCMIL

Conductor - Copper Str Size Range

5 AWG - 300 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - UL Listed Direct Burial

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

1

Minimum Pack Quantity

1