BURNDY
Image of GCS26HEX GCS26HEX, CONSTRICTOR Ground Clamp to Steel Connector
Image of GCS26HEX GCS26HEX, CONSTRICTOR Ground Clamp to Steel Connector

GCS26HEX, CONSTRICTOR Ground Clamp to Steel Connector

Brand:

Burndy

Catalog ID:

GCS26HEX

Copper ground clamp to steel, accomodates wire # 6 AWG to 2/0 AWG.

  • Cup point screw penetrates coating on steel
  • Stainless steel hardware
  • Rotating cap allows parallel and perpendicular conductor orientation

Product details

General

Application

Structural Steel Grounding, I-beam, Lattice Tower Grounding

Catalog Number

GCS26HEX

Material

Cast copper alloy

Material - Hardware

Stainless Steel

UPC

621945535633

Dimensions

Dimensions

3 in x 1.96 in x 2.83 in

Height

2.83 in

Length

3 in

Width

1.96 in

Conductor Related

Conductor Size

#6-2/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Minimum Pack Quantity

1200