BURNDY
Image of GCS29HEX GCS29HEX, CONSTRICTOR Ground Clamp to Steel Connector
Image of GCS29HEX GCS29HEX, CONSTRICTOR Ground Clamp to Steel Connector
Image of GCS29HEX GCS29HEX, CONSTRICTOR Ground Clamp to Steel Connector

GCS29HEX, CONSTRICTOR Ground Clamp to Steel Connector

Brand:

Burndy

Catalog ID:

GCS29HEX

Mechanical Ground Connector to Steel #2 AWG - 250 kcmil Copper 1/4"-1" Steel. The Type GCS-HEX series of connectors are used to ground cable to steel, I-beam, or other flanged surfaces, in applications where drilling is either not possible or unwanted. Installation of the GCS-HEX type connectors requires no power tools and is suitable for applications where a removable connection is desired. The CONSTRICTOR® GCS-HEX series of grounding connectors are UL Listed for Grounding and Bonding and Direct Burial Rated for installation in earth and concrete.

  • Easy and simple hex tooling installation
  • No hot work permit or drilling required
  • Versatile, allows parallel or perpendicular conductor orientation
  • Accepts beam thickness .125 - 1.000” (1/8 to 1”)
  • Conductor range from #6 AWG to 500 kcmil
  • UL467 Listed
  • Rated for Direct Burial in earth or concrete

Product details

General

Application

Structural Steel Grounding, I-beam, Lattice Tower Grounding

Catalog Number

GCS29HEX

Material

Cast copper alloy

Material - Hardware

Stainless Steel

UPC

621945544093

Dimensions

Dimensions

3.00 in x 1.75 in x 3.45 in

Height

3.45 in

Length

3 in

Width

1.75 in

Conductor Related

Conductor Range

#2 - 250 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer