BURNDY
GCS2YA2C ground clamp, accepts steel flange 1/8" to 5/8"; #2 AWG Conductor; 2-hole compression lug included
Image of GCS2YA2C GCS2YA2C ground clamp, accepts steel flange 1/8" to 5/8"; #2 AWG Conductor; 2-hole compression lug included

GCS2YA2C ground clamp, accepts steel flange 1/8" to 5/8"; #2 AWG Conductor; 2-hole compression lug included

Brand: Burndy

Catalog ID: GCS2YA2C

GCS2YA series of connectors are used to terminate he equipment grounding conductor (EGC) to the tower structure in applications where drilling or hot work permits are either not possible or unwanted. Installation of the clamp requires no power tools and is simple to install. These connectors can also be used in a variety of other applications as it is suitable to bond steel from 1/8" to 5/8" thick.

  • Provides proper grounding of towers
  • Easy and simple hex tooling installation
  • No hot work permit or drilling required
  • Includes 2-hole compression lug
  • Accommodates steel 1/8" to 5/8" thick
  • UL467 Listed
  • AT&T Approved

General

Catalog Number

GCS2YA2C

UPC

621945639959

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

UL467

Logistics

Carton Quantity

25

Pallet Quantity

1