BURNDY
GD1729TN, Mech Ground Conn, 2 Cables to Rod/Pipe, Tin Plated
Image of GD1729TN GD1729TN, Mech Ground Conn, 2 Cables to Rod/Pipe, Tin Plated

GD1729TN, Mech Ground Conn, 2 Cables to Rod/Pipe, Tin Plated

Brand: Burndy

Catalog ID: GD1729TN

Accommodates: 2/0 AWG (Sol) - 250 kcmil; 1-1/2" Pipe; 1-5/8" - 1-7/8" Rod; Tin Plated; #6 DURIUM silicon bronze U-Bolt, Hex Head Nuts and Split Lockwasher

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GD1729TN

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin Plated

U Bolt Type

268

UPC

781810416785

UPC 14 Digit GTIN

00781810416785

Dimensions

Dimension - B Length inch

1.31 in

Dimension - Height mm

0 mm

Dimension - Width fraction

3-1/4 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

1.5

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

1-5/8;1-3/4;1-7/8

Conductor - Copper Tube Std Size Range

1-5/8-1-7/8

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1

Minimum Pack Quantity

12

Pallet Quantity

1