BURNDY
GD1929, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GD1929 GD1929, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD1929, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GD1929

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 2/0 AWG (Sol.) - 250 kcmil, 2-1/2" to 2-7/8" Rod, 2-1/2" Pipe.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Application

For Joining A Range Of Two Parallel Copper Cables To Rod Or Pipe And Burial In Ground Or Concrete

Catalog Number

GD1929

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GD

U Bolt Type

266

UPC

781810238950

UPC 14 Digit GTIN

00781810238950

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Height fraction

5 in

Dimension - Height inch

5.00 in

Dimension - Height mm

127 mm

Dimension - Width fraction

4-1/4 in

Dimension - Width inch

4.19 in

Dimension - Width mm

106 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

2.5

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

2-1/2

Conductor - Copper Tube Std Size Range

2-1/2

Conductor - Rod Size

2 1/2 in

Conductor - Rod Size Range

2 1/2 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

1440