
Brand: Burndy
Catalog ID: GD2029
Application
For Joining A Range Of Two Parallel Copper Cables To Rod Or Pipe And Burial In Ground Or Concrete
Catalog Number
GD2029
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GD
U Bolt Type
258
UPC
781810260395
UPC 14 Digit GTIN
00781810260395
Dimension - B Length inch
1.50 in
Dimension - Height fraction
5-5/8 in
Dimension - Height inch
5.63 in
Dimension - Height mm
143 mm
Dimension - Width fraction
4-7/8 in
Dimension - Width inch
4.81 in
Dimension - Width mm
122 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
2/0;3/0;4/0
Conductor - Copper Solid Size Range
2/0-4/0
Conductor - Copper Str Size
2/0;3/0;4/0;250
Conductor - Copper Str Size B Range
3
Conductor - Copper Str Size Range
2/0 AWG - 250 kcmil
Conductor - Copper Tube Std Size
3
Conductor - Copper Tube Std Size Range
3
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
900