BURNDY
Image of GD2129 GD2129, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD2129, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GD2129

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 2/0 AWG (Sol.) - 250 kcmil, 3-1/2" to 4" Rod, 3-1/2" Pipe.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Application

For Joining A Range Of Two Parallel Copper Cables To Rod Or Pipe And Burial In Ground Or Concrete

Catalog Number

GD2129

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GD

U Bolt Type

264

UPC

781810260432

UPC 14 Digit GTIN

00781810260432

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Height fraction

6-1/4 in

Dimension - Height inch

6.25 in

Dimension - Height mm

158.8 mm

Dimension - Width fraction

5-3/8 in

Dimension - Width inch

5.31 in

Dimension - Width mm

135 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

3.5

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

3-1/2

Conductor - Copper Tube Std Size Range

3-1/2

Conductor Size

2/0 AWG Sol - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Minimum Pack Quantity

1