
Brand: Burndy
Catalog ID: GD2226
Application
For Joining A Range Of Two Parallel Copper Cables To Rod Or Pipe And Burial In Ground Or Concrete
Catalog Number
GD2226
EU RoHS Indicator
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GD
U Bolt Type
261
UPC
781810260463
UPC 14 Digit GTIN
00781810260463
Dimension - B Length inch
1.63 in
Dimension - Height fraction
6-3/8 in
Dimension - Height inch
6.38 in
Dimension - Height mm
162.1 mm
Dimension - Width fraction
5-7/8 in
Dimension - Width inch
5.81 in
Dimension - Width mm
148 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
4;3;2;1;1/0;2/0
Conductor - Copper Solid Size Range
4-2/0
Conductor - Copper Str Size
4;3;2;1;1/0;2/0
Conductor - Copper Str Size B Range
4
Conductor - Copper Str Size Range
4 AWG - 2/0 AWG
Conductor - Copper Tube Std Size
4
Conductor - Copper Tube Std Size Range
4
Conductor Size
#4 Sol AWG - 2/0 Str AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
540