BURNDY
GG141, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube
Image of GG141 GG141, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

GG141, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand: Burndy

Catalog ID: GG141

Accommodates: IPS 3/4"; Rod 1".

  • Accommodates IPS 3/4"
  • Rod 1"

General

Catalog Number

GG141

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

222

UPC

781810125038

UPC 14 Digit GTIN

00781810125038

Dimensions

Dimension - B Length inch

1.19 in

Dimension - Height mm

0 mm

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

12

Minimum Pack Quantity

28

Pallet Quantity

1