BURNDY
Image of GG151 GG151, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube
Image of GG151 GG151, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

GG151, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand:

Burndy

Catalog ID:

GG151

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 1" IPS.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

Product details

General

Catalog Number

GG151

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

244

UPC

781810260043

UPC 12 Digit

7818102600433

Dimensions

Dimension - B Length inch

1.31 in

Dimension - Height fraction

3-3/8 in

Dimension - Height inch

3.38 in

Dimension - Height mm

85.9 mm

Dimension - Width inch

2.63 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - Copper Tube Std Size

1 IPS IPS

Conductor - Rod Size

1 1/8 in;1 1/4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

16

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings