
Brand: Burndy
Catalog ID: GG1715
Application
For Joining Copper Bar, Strap, Braid Or Cable To Rod Or Tube, Direct Burial Cables
Catalog Number
GG1715
EU RoHS Indicator
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GG
U Bolt Type
199
UPC
781810238981
UPC 14 Digit GTIN
00781810238981
Dimension - B Length inch
1.50 in
Dimension - Height mm
88.9 mm
Dimension - Width fraction
3-1/4 in
Dimension - Width inch
3.25 in
Dimension - Width mm
83 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Tube Std Size
1-5/8;1-3/4;1-7/8
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1