
Brand: Burndy
Catalog ID: GG1715TN
Catalog Number
GG1715TN
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
Y
Plating Type
Tin - Electro Plated
U Bolt Type
199
UPC
781810079270
UPC 14 Digit GTIN
00781810079270
Dimension - B Length inch
1.50 in
Dimension - Height mm
88.9 mm
Dimension - Width fraction
3-1/4 in
Dimension - Width inch
3.25 in
Dimension - Width mm
83 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Tube Std Size
1-5/8;1-3/4;1-7/8
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1