BURNDY
GG181, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube
Image of GG181 GG181, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube

GG181, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube

Brand: Burndy

Catalog ID: GG181

Mechanical Grounding Connector, Copper Bar/Strap/Braid/Cable to Rod/Tube, 2" Pipe, 2"-2-3/8" Rod.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation
  • Type GG connector is particularly effective for use with braid for ground rods, switch handles, fence posts and gates

General

Application

For Joining Copper Bar, Strap, Braid Or Cable To Rod Or Tube, Direct Burial Cables

Catalog Number

GG181

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GG

U Bolt Type

257

UPC

781810260067

UPC 14 Digit GTIN

00781810260067

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Height mm

108 mm

Dimension - Width inch

3.69 in

Dimension - Width mm

94 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Tube Std Size

2;2-1/4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1944