BURNDY
Image of GG1815 GG1815, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube
Image of GG1815 GG1815, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

GG1815, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand:

Burndy

Catalog ID:

GG1815

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 2" Pipe, 2"-2 3/8" Rod.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation
  • Type GG connector is particularly effective for use with braid for ground rods, switch handles, fence posts and gates

Features: High Copper Alloy Ground Connector For Joining Bar, Strap, Braid Or Cable To Rod Or Tube, High Copper Alloy Cast Body, DURIUM U-Bolts, Nuts And Lockwashers Make The GG Particularly Effective For Use With Braid For Ground Rods, Switch Handles, Fence Posts And Gates, One-Wrench Installation, Dimension A: 1-1/2 IN, Tube (ips) Size: 2 IN, Ground Rod Size: 2 - 2-3/8 IN, Installation Torque: 240 IN-LB, Height: 4-1/4 IN, Width: 3-3/4 IN

Product details

General

Application

For Joining Copper Bar, Strap, Braid Or Cable To Rod Or Tube, Direct Burial Cables

Catalog Number

GG1815

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GG

U Bolt Type

257

UPC

781810260074

UPC 12 Digit

7818102600744

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Height mm

108 mm

Dimension - Width inch

3.69 in

Dimension - Width mm

94 mm

Conductor Related

Conductor - Copper Tube Std Size

2;2-1/4

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings