Brand: Burndy
Catalog ID: GG182TN
Catalog Number
GG182TN
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast, Tin Plated
Material Type - Screw
DURIUM™ Silicon Bronze
U Bolt Type
230
UPC
781810416754
UPC 14 Digit GTIN
00781810416754
Dimension - Height mm
111.3 mm
Dimension - Width inch
4.06 in
Dimension - Width mm
103 mm
Buy America(n) Qualified
Contact Manufacturer
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
6
Minimum Pack Quantity
10