
Brand: Burndy
Catalog ID: GG192TN
Catalog Number
GG192TN
Material
Copper Alloy, Cast, Tin Plated
Plated
Y
Plating Type
Tin Plated
U Bolt Type
232
UPC
621945455771
UPC 14 Digit GTIN
00621945455771
Dimension - B Length inch
1.75 in
Dimension - Height mm
0 mm
Dimension - Width inch
4.56 in
Dimension - Width mm
116 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1