
Brand: Burndy
Catalog ID: GG203
Catalog Number
GG203
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
U Bolt Type
282
UPC
781810260111
UPC 14 Digit GTIN
00781810260111
Dimension - B Length inch
2.00 in
Dimension - Height mm
162.1 mm
Dimension - Width fraction
5-1/4 in
Dimension - Width inch
5.19 in
Dimension - Width mm
132 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
2
Minimum Pack Quantity
2
Pallet Quantity
72