
Brand: Burndy
Catalog ID: GG222
Application
For Joining Copper Bar, Strap, Braid Or Cable To Rod Or Tube, Direct Burial Cables
Catalog Number
GG222
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GG
U Bolt Type
236
UPC
781810990070
UPC 14 Digit GTIN
00781810990070
Dimension - B Length inch
2.00 in
Dimension - Height mm
165.1 mm
Dimension - Width inch
6.19 in
Dimension - Width mm
157 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
576