BURNDY
GG242, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube
Image of GG242 GG242, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube

GG242, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube

Brand: Burndy

Catalog ID: GG242

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 5"- 5.563" Pipe,.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

General

Catalog Number

GG242

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

300

UPC

781810001905

UPC 14 Digit GTIN

00781810001905

Dimensions

Bolt Size

1/2 in

Dimension - B Length inch

2.13 in

Dimension - Height mm

193.8 mm

Dimension - Width fraction

7-1/4 in

Dimension - Width inch

7.25 in

Dimension - Width mm

184 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

1

Minimum Pack Quantity

2

Pallet Quantity

1