BURNDY
GIE4CG4P5, Replacement Vehicle Ground Clamp Cone Point Only, Stainless Steel
Image of GIE4CG4P5 GIE4CG4P5, Replacement Vehicle Ground Clamp Cone Point Only, Stainless Steel

GIE4CG4P5, Replacement Vehicle Ground Clamp Cone Point Only, Stainless Steel

Brand: Burndy

Catalog ID: GIE4CG4P5

Replacement Stainless Steel Cone Point Only.

General

Catalog Number

GIE4CG4P5

Material

Stainless Steel

UPC

781810001929

Dimensions

Dimension - Length Overall inch

1 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

48000