BURNDY
Image of GK1826 GK1826, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe
Image of GK1826 GK1826, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

GK1826, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GK1826

Mechanical Grounding Connector, 3 Cables to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG ( Str.), 2"; 2 3/8" Pipe, 2" - 2-3/8 ; 2 7/8" Rod, 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GK1826

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Three Cables to Rod or Tube

U Bolt Type

257

UPC

781810233597

UPC 12 Digit

7818102335977

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

1.50 in

Dimension - Height inch

4.19 in

Dimension - Height mm

106.4 mm

Dimension - Width inch

4.56 in

Dimension - Width mm

116 mm

Conductor Related

Conductor - Rod Size

2 in; 2 7/8 in

Conductor Size

#4 AWG Sol - 2/0 AWG Str

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

8

Resources and downloads