BURNDY
GK2129, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe
Image of GK2129 GK2129, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

GK2129, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GK2129

Mechanical grounding connector; 3 cables to rod or pipe; 2/0 AWG Solid - 250 kcmil; 3-1/2" Pipe; 3-1/2" to 4" Rod; 1/2" Stud; UL467.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GK2129

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Three Cables to Rod or Tube

UPC

781810196281

UPC 14 Digit GTIN

00781810196281

Dimensions

Bolt Size

1/2 in

Dimension - B Length inch

1.50 in

Dimension - Height inch

6.16 in

Dimension - Height mm

156.5 mm

Dimension - Width fraction

6-5/7 in

Dimension - Width inch

6.72 in

Dimension - Width mm

171 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Rod Size

3 1/2 in; 4 in

Conductor Size

2/0 AWG Sol - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1

Minimum Pack Quantity

4

Pallet Quantity

1