BURNDY
GK6429, Cu Alloy Ground Clamp, 3 Cables to Rod or Pipe
Image of GK6429 GK6429, Cu Alloy Ground Clamp, 3 Cables to Rod or Pipe
Image of GK6429 GK6429, Cu Alloy Ground Clamp, 3 Cables to Rod or Pipe
Image of GK6429 GK6429, Cu Alloy Ground Clamp, 3 Cables to Rod or Pipe
Image of GK6429 GK6429, Cu Alloy Ground Clamp, 3 Cables to Rod or Pipe
+2
Image of GK6429 GK6429, Cu Alloy Ground Clamp, 3 Cables to Rod or Pipe
Buy America(n) Qualified

GK6429, Cu Alloy Ground Clamp, 3 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GK6429

Mechanical Grounding Connector, 3 Cables to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 3/8" Pipe, 5/8"-3/4" Rod.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Application

For Joining Three Equal Copper Cables To Rod Or Tube, Direct Burial In Earth Or Concrete

Catalog Number

GK6429

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Three Conductor (GK)

Product Type

Mechanical

Sub Brand

MECHANICAL CONNECTOR

Type

Three Cables to Rod or Tube

UPC

781810233535

UPC 14 Digit GTIN

00781810233535

Dimensions

Bolt Size

1/2 in

Dimension - B Length inch

1.63 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - Width fraction

3-1/2 in

Dimension - Width inch

3.50 in

Dimension - Width mm

89 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Rod Size

5/8 in ; 3/4 in

Conductor Size

2/0 AWG Sol - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

864