BURNDY
GK6429TN, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe, Tin Plated
Image of GK6429TN GK6429TN, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe, Tin Plated

GK6429TN, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GK6429TN

Accommodates: 3/8" IPS; 5/8" - 3/4" Rod; 2/0 Sol - 250 kcmil Copper Cable; Tin Plated; Direct Burial.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GK6429TN

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Electro Plated

Type

Three Cables to Rod or Tube

UPC

781810079201

UPC 14 Digit GTIN

00781810079201

Dimensions

Bolt Size

1/2 in

Dimension - B Length inch

1.63 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - Width fraction

3-1/2 in

Dimension - Width inch

3.50 in

Dimension - Width mm

89 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Rod Size

5/8 in ; 3/4 in

Conductor Size

2/0 AWG Sol - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1