BURNDY
Image of GKA4C GKA4C, Copper, Direct Burial Ground Terminal
Image of GKA4C GKA4C, Copper, Direct Burial Ground Terminal

GKA4C, Copper, Direct Burial Ground Terminal

Brand: Burndy

Catalog ID: GKA4C

Copper Alloy Direct Burial Terminal, Accommodates #14 Sol. - #4 Str., 1.13" Length

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets

General

Application

For Direct Burial Applications In Earth Or Concrete

Catalog Number

GKA4C

Installation Torque Recommended in-lb

45 LBS/in

Material

Copper Alloy

Material Type - Screw

Steel - Stainless

Physical Attribute - Screw Type

Slot

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Three Conductor (GK)

Product Type

Mechanical

Sub Brand

MECHANICAL CONNECTOR

Type

GKA

UPC

781810100998

UPC 14 Digit GTIN

00781810100998

Dimensions

Dimension - B Length inch

0.46 in

Dimension - Height inch

0.71 in

Dimension - Height mm

18 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.13 in

Dimension - N inch

0.25 in

Dimension - Pad Width inch

0.54 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

14 AWG-4 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG-4 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

45 LBS/in

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1