
Brand: Burndy
Catalog ID: GKP635
Catalog Number
GKP635
Installation Torque Recommended in-lb
480
Material
Bronze Alloy, Cast
UPC
781810430620
UPC 14 Digit GTIN
00781810430620
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
2/0SOL
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480
Carton Quantity
5
Minimum Pack Quantity
21
Pallet Quantity
1