
Brand: Burndy
Catalog ID: GL2626TN
Catalog Number
GL2626TN
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
Y
Plating Type
Tin Plated
UPC
781810079348
UPC 14 Digit GTIN
00781810079348
Dimension - B Length inch
1.69 in
Dimension - D inch
1.94 in
Dimension - F Width Center to Center inch
1.00 in
Dimension - Height inch
2.00 in
Dimension - Height mm
50.8 mm
Dimension - Length Side B inch
1.88 in
Dimension - Pad Width inch
0.94 in
Dimension - Width fraction
1-3/4 in
Dimension - Width inch
1.75 in
Dimension - Width mm
44 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Size Range
4 AWG-2/0 AWG
Conductor - Copper Str Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
4 AWG-2/0 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
1
Minimum Pack Quantity
12
Pallet Quantity
1