BURNDY
Image of GL2929 GL2929, Mechanical Ground Connector, 2 Copper Cables to Bar

GL2929, Mechanical Ground Connector, 2 Copper Cables to Bar

Brand: Burndy

Catalog ID: GL2929

Mechanical Grounding Connector, 2 Cables to 1/4" Thick Bar, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation

General

Application

For Joining A Wide Range Of Two Parallel Copper Cables To 1/4 IN Thick Bar, Direct Burial In Concrete Or Ground

Catalog Number

GL2929

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GL

UPC

781810260029

UPC 14 Digit GTIN

00781810260029

Dimensions

Dimension - B Length inch

2.22 in

Dimension - D inch

2.25 in

Dimension - F Width Center to Center inch

1.25 in

Dimension - Height fraction

2-1/4 in

Dimension - Height inch

2.25 in

Dimension - Height mm

57.2 mm

Dimension - Length Side B inch

2.44 in

Dimension - Pad Width inch

1.22 in

Dimension - Width fraction

2-1/4 in

Dimension - Width inch

2.25 in

Dimension - Width mm

57 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG-250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1