BURNDY
GNAH292N, Mech Ground Term, Cable to Flat, NEMA pad
Image of GNAH292N GNAH292N, Mech Ground Term, Cable to Flat, NEMA pad

GNAH292N, Mech Ground Term, Cable to Flat, NEMA pad

Brand: Burndy

Catalog ID: GNAH292N

Cast copper alloy grounding terminal for equipment or structure grounding type applications. Assembled with DURIUM™ (silicon bronze) hardware. Qualified to IEEE 837-2014

  • IEEE 837-2014 Qualified
  • Third-party laboratory test results available
  • UL467
  • High Copper Alloy Cast Body with Silicon Bronze Hardware
  • Parallel or 90° Copper Cable Connection
  • Rated for Direct Burial in earth or concrete
  • Installation Torque: 480 IN-LB

General

Application

Mechanical cast copper alloy grounding terminal

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

GNAH292N

Material

Cast Copper Alloy

UPC

621945659650

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Industry Standard(s)

  • UL467
  • IEEE 837 2014 Qualified

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs