BURNDY
Image of GP1426 GP1426, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GP1426 GP1426, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GP1426, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GP1426

Mechanical Grounding Connector, 2 Cables to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG (Str.), 1/2" - 3/4" Pipe, 7/8" - 1" Rod, 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Features: High Copper Alloy Ground Connector For Joining A Range Of Parallel Cables Perpendicular To Rod, Pipe Or Column, Also Used With One Groove For Run, The Other For Tap To Equipment, High Copper Alloy Cast Body And DURIUM U-Bolts, Nuts, And Lockwashers Make The GP Suitable For Direct Burial In The Ground Or Concrete, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Tube (ips) Size: 1/2 - 3/4 IN, Ground Rod Size: 7/8 - 1 IN, Height: 3 IN, Installation Torque: 240 IN-LB, Width: 2-3/8 IN

Product details

General

Application

For Joining A Range Of Parallel Copper Cables Perpendicular To Rod, Pipe Or Column, Direct Burial In Earth Or Concrete

Catalog Number

GP1426

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GP

U Bolt Type

249

UPC

781810260586

UPC 12 Digit

7818102605866

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

1.50 in

Dimension - Height mm

76.2 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.69 in

Dimension - Width fraction

2-3/8 in

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Conductor Related

Conductor - Rod Size

1 in

Conductor Size

#4 AWG Sol - 2/0 AWG Str

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1