BURNDY
Image of GP1526G1 GP1526G1, Mech Ground Conn, 2 Cables to Rod or Pipe

GP1526G1, Mech Ground Conn, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GP1526G1

Raised Floor Grounding Clamp, #8 Sol. - 2/0 Str., 1.69 in L, 2.62 in W.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GP1526G1

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material - Hardware

DURIUM™ Silicon Bronze

Pedestal Type

Round

Plated

N

Plating Type

Unplated

U Bolt Type

UB244

UPC

781810042823

UPC 14 Digit GTIN

00781810042823

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

1.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.69 in

Dimension - Width inch

2.62 in

Dimension - Width mm

67 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

#8 Sol AWG - 2/0 Str AWG

Number of Conductors

1;2

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

432