BURNDY
GP1629W, Mech Ground Conn, 2 Cables to Rod/Pipe, Tin Plated
Image of GP1629W GP1629W, Mech Ground Conn, 2 Cables to Rod/Pipe, Tin Plated

GP1629W, Mech Ground Conn, 2 Cables to Rod/Pipe, Tin Plated

Brand: Burndy

Catalog ID: GP1629W

Accommodates: 1-1/4" IPS Tube; 1-5/8" O.D. Size; 2/0 Sol - 250 kcmil Copper Cable; Torque: 240 in-lbs; Tin Plated.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GP1629W

Installation Torque Recommended in-lb

240 LBS/in

Material

Tin Plated Copper Alloys

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

U Bolt Type

204

UPC

781810485613

UPC 14 Digit GTIN

00781810485613

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

1.88 in

Dimension - Height mm

88.9 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.94 in

Dimension - Width fraction

3 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Rod Size Range

1 3/8" - 1 1/2"

Conductor Size

2/0 AWG Sol - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

3

Minimum Pack Quantity

8

Pallet Quantity

108