
Brand: Burndy
Catalog ID: GP174C
Catalog Number
GP174C
Installation Torque Recommended in-lb
660 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
U Bolt Type
268
UPC
781810426869
UPC 14 Digit GTIN
00781810426869
Bolt Size
5/8 in
Dimension - B Length inch
2.31 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.31 in
Dimension - Width fraction
3-1/4 in
Dimension - Width inch
3.25 in
Dimension - Width mm
83 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Rod Size Range
1 5/8" - 1 7/8"
Conductor Size
#8 AWG SOL - 4 AWG STR
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
660 LBS/in
Carton Quantity
12
Minimum Pack Quantity
14
Pallet Quantity
432