BURNDY
GP6429, Mech Grounding Conn, 2 Cables to Rod or Pipe
Image of GP6429 GP6429, Mech Grounding Conn, 2 Cables to Rod or Pipe
Buy America(n) Qualified

GP6429, Mech Grounding Conn, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GP6429

Mechanical Grounding Connector, 2 Cables to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 3/8" Pipe, 5/8"-3/4" Rod, 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Application

For Joining A Range Of Parallel Copper Cables Perpendicular To Rod, Pipe Or Column, Direct Burial In Earth Or Concrete

Catalog Number

GP6429

EU RoHS Indicator

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GP

U Bolt Type

242

UPC

781810260555

UPC 14 Digit GTIN

00781810260555

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height fraction

2-7/8 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - L Length Overall mm

52 mm

Dimension - Length Overall inch

2.06 in

Dimension - Width fraction

2-1/8 in

Dimension - Width inch

2.12 in

Dimension - Width mm

54 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

1/0;2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

0.375

Conductor - Copper Str Size Range

1/0-250

Conductor - Copper Tube Std Size

5/8;3/4

Conductor - Copper Tube Std Size Range

5/8-3/4

Conductor - Rod Size

5/8 in;3/4 in

Conductor - Rod Size Range

5/8 in-3/4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

1