BURNDY
GP6434, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GP6434 GP6434, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GP6434, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GP6434

Mechanical Grounding Connector, 2 Cables to Rod or Pipe, 300 - 500 kcmil; 3/8" Pipe, 5/8" - 3/4" Rod; 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Application

For Joining A Range Of Parallel Copper Cables Perpendicular To Rod, Pipe Or Column, Direct Burial In Earth Or Concrete

Catalog Number

GP6434

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GP

U Bolt Type

254

UPC

781810260562

UPC 14 Digit GTIN

00781810260562

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Height fraction

3-1/2 in

Dimension - Height inch

3.50 in

Dimension - Height mm

88.9 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.56 in

Dimension - Width fraction

2-5/9 in

Dimension - Width inch

2.56 in

Dimension - Width mm

65 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Size

18 AWG

Conductor - Copper Solid Size Range

18 AWG

Conductor - Copper Str Size

300;350;400;450;500

Conductor - Copper Str Size B Range

0.375

Conductor - Copper Str Size Range

300-500

Conductor - Copper Tube Std Size

5/8;3/4

Conductor - Copper Tube Std Size Range

5/8-3/4

Conductor - Rod Size

5/8 in;3/4 in

Conductor - Rod Size Range

5/8 in-3/4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

1000