BURNDY
Image of GQ291 GQ291, Copper Ground Connector
Image of GQ291 GQ291, Copper Ground Connector

GQ291, Copper Ground Connector

Brand:

Burndy

Catalog ID:

GQ291

Cast Cu Alloy Grounding connectors, 2/0 AWG- 250 kcmil, 6" L, 2.75" W.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets
  • One-wrench installation

Features: High Copper Alloy Ground Connector For Cross Connecting A Wide Range Of Cable, High Copper Alloy, Cast Body, DURIUM U-Bolts, Nuts, And Lockwashers Make The GQ Suitable For Burial In Soil Or Concrete, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Height: 7-1/2 IN, Tube (ips) Size: Greater Than 6 IN, Set Screw Type: U-Bolt, Width: 2-3/4 IN, Installation Torque: 480 IN-LB, Length: 6 IN

Product details

General

Application

For Cross Connecting A Wide Range Of Copper Cable To Tube, Direct Burial In Earth Or Concrete

Catalog Number

GQ291

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GQ

U Bolt Type

392;291

UPC

781810233757

UPC 12 Digit

7818102337577

Dimensions

Bolt Size

1/2 in

Dimension - Height inch

6.81 in

Dimension - Height mm

173 mm

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Dimension - Width fraction

2-3/4 in

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Conductor Related

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Conductor Size

2/0 AWG Str - 250 kcmil

Conductor Type

  • CU Tube Std-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

2

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings