BURNDY
Image of GQ291W GQ291W, Copper Ground Connector, Tin Plated
Image of GQ291W GQ291W, Copper Ground Connector, Tin Plated

GQ291W, Copper Ground Connector, Tin Plated

Brand:

Burndy

Catalog ID:

GQ291W

Cu Ground Connector, 2/0 AWG Str - 250 Kcmil Cu, above 6" IPS, Cable to Tube, Tin plated.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GQ291W

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin - Hot Dipped

U Bolt Type

392;291

UPC 12 Digit

0

Dimensions

Dimension - Height inch

6.81 in

Dimension - Height mm

173 mm

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Dimension - Width fraction

2-3/4 in

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Conductor Related

Conductor - Copper Str Size

2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

6

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Conductor Type

  • CU Tube Std-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

3

Resources and downloads