
Brand: Burndy
Catalog ID: GRC34
Application
For Joining A Range Of Cable To Copper Clad, Galvanized Steel, And Stainless Steel Ground Rods, Direct Burial Applications In Earth And Concrete
Catalog Number
GRC34
EU RoHS Indicator
Yes
Hardware Type
Silicon Bronze
Material
Copper Alloy
Material - Hardware
Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GRC, High Strength
UPC
781810230985
UPC 14 Digit GTIN
00781810230985
Dimension - B Length inch
0.65 in
Dimension - Height inch
2.40 in
Dimension - Height mm
62.7 mm
Dimension - Length Side B inch
0.65 in
Dimension - Width inch
1.09 in
Dimension - Width mm
28 mm
Package Height
4.72 in
Package Length
7.25 in
Package Weight
13.22 lb
Package Width
6.25 in
Conductor - Copper Solid Size Range
8 AWG
Conductor - Copper Str Size Range
8 AWG - 1/0 AWG
Conductor - Rod Size
3/4 in
Conductor Size
#8 AWG Sol - 1/0 AWG Str
Conductor Type
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
8000