BURNDY
GRF4C3, Universal Grounding Clamp, 1 or 2 Conductors to Round or Square Pedestal
Image of GRF4C3 GRF4C3, Universal Grounding Clamp, 1 or 2 Conductors to Round or Square Pedestal

GRF4C3, Universal Grounding Clamp, 1 or 2 Conductors to Round or Square Pedestal

Brand: Burndy

Catalog ID: GRF4C3

Univeral Grounding Clamp, 1 or 2 Nos of Conductors, 8 AWG-2 AWG, Pedestal Type : 1" (Round), Upto 7/8" (Square), 3/8" Stud.

  • One connector fits all applications
  • Ease of specification and installation
  • Single bolt design with no need to disassemble
  • Single wrench installation
  • Accepts 1 or 2 ground conductors
  • Requires less connectors to install signal reference grid
  • Tin plated cast bronze construction
  • Resists corrosion and provides extended life ground connection
  • Grounds all pedestals (round or square)
  • Will accept up to 7/8" Square and up to 1" Round
  • Serves 3 needs: Signal Reference Grid, Static Ground, Fault Current Ground
  • UNIGROUND™ connector will solve all ground problems fround in computer applications today
  • UL467 Listed for the US and Canadian Markets

General

Application

For Raised Floor Systems

Catalog Number

GRF4C3

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

100 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Pedestal Type

Round;Square

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

UNIGROUND

Trade Name

UNIGROUND™

Type

GRF

UPC

781810828021

UPC 14 Digit GTIN

00781810828021

Dimensions

Dimension - B Length inch

1.96 in

Dimension - Height inch

3.14 in

Dimension - Height mm

79.8 mm

Dimension - Width inch

1.76 in

Dimension - Width mm

45 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

8 AWG-2 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Conductor - Pipe or Round Tube Size

3/8 ;1/2 ;3/4 ;1

Conductor - Pipe or Round Tube Size Range

3/8 in -1 in

Conductor - Pipe or Square Tube Size

1/2 ;5/8 ;3/4 ;7/8

Conductor - Pipe or Square Tube Size Range

1/2 in -7/8 in

Number of Conductors

1;2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

100 LBS/in

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2800