BURNDY
GRF4C4, Raised Floor Grounding Clamp, 1 or 2 Conductors to Round or Square Pedestal
Image of GRF4C4 GRF4C4, Raised Floor Grounding Clamp, 1 or 2 Conductors to Round or Square Pedestal

GRF4C4, Raised Floor Grounding Clamp, 1 or 2 Conductors to Round or Square Pedestal

Brand: Burndy

Catalog ID: GRF4C4

1 or 2 ground conductors (#8 - #2); tin plated cast bronze; up to 5/8" square or 5/8" to 3/4" round pedestals. CSA Certified, UL 467 Listed.

  • One connector fits all applications
  • Ease of specification and installation
  • Single bolt design with no need to disassemble
  • Single wrench installation
  • Accepts 1 or 2 ground conductors
  • Requires less connectors to install signal reference grid
  • Tin plated cast bronze construction
  • Resists corrosion and provides extended life ground connection
  • Grounds all pedestals (round or square)
  • Will accept up to 7/8" Square and up to 1" Round
  • Serves 3 needs: Signal Reference Grid, Static Ground, Fault Current Ground
  • UNIGROUND™ connector will solve all ground problems fround in computer applications today
  • UL467 Listed for the US and Canadian Markets

General

Catalog Number

GRF4C4

Installation Torque Recommended in-lb

100 LBS/in

Material

Copper Alloy, Cast

Material - Hardware

DURIUM™ Silicon Bronze

Pedestal Type

Round;Square

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810097878

UPC 14 Digit GTIN

00781810097878

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

1.79 in

Dimension - Height inch

3.13 in

Dimension - Height mm

79.5 mm

Dimension - Width inch

1.40 in

Dimension - Width mm

36 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

8 AWG-2 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Conductor - Pipe or Round Tube Size Range

5/8 in - 3/4 in

Conductor - Pipe or Square Tube Size

5/8 in

Conductor Size

#8 AWG - #2 AWG Sol Str

Number of Conductors

1;2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

100 LBS/in

Logistics

Carton Quantity

1

Minimum Pack Quantity

25

Pallet Quantity

1