
Brand: Burndy
Catalog ID: GRL6
Application
For Direct Burial
Catalog Number
GRL6
EU RoHS Indicator
Yes
Material
Copper Alloy
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GRL, Light Duty
UPC
781810051832
UPC 14 Digit GTIN
00781810051832
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size Range
10 AWG - 2 AWG
Conductor - Rod Size
3/4 in
Conductor Size
#2 AWG - #10 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1