BURNDY
GSC632N25B5H, Ground Stud, Tin Cast Cu, Inline NEMA Pad
Image of GSC632N25B5H GSC632N25B5H, Ground Stud, Tin Cast Cu, Inline NEMA Pad

GSC632N25B5H, Ground Stud, Tin Cast Cu, Inline NEMA Pad

Brand: Burndy

Catalog ID: GSC632N25B5H

Temporary Protective Ground Studs are single point ground connections for Temporary Ground Sets. The Burndy H-Rated Ground Studs are designed and tested to meet the requirements of ASTM F855 Table 2.

  • ASTM F855 Grade 5H Tested and Rated
  • Third-party laboratory test results available
  • 25mm Ball Stud
  • Inline pad
  • NEMA spacing for 1/2" Hardware
  • Cast copper alloy
  • Tin-plated for corrosion resistance
  • Stud Cover Available - GSC632NH1BCOVER1

ASTM F588 Grade 5H

General

Catalog Number

GSC632N25B5H

Material

Tin-Plated Copper Alloy

Type

Temporary Protective Ground Stud

UPC

621945689077

Dimensions

Dimensions

7.87 in x 1.25 in x 1.5 in

Height

1.5 in

Length

7.87 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer