BURNDY
GSC632NH25B5H, Ground Stud, Tin Cast Cu, 90° offset NEMA
Image of GSC632NH25B5H GSC632NH25B5H, Ground Stud, Tin Cast Cu, 90° offset NEMA

GSC632NH25B5H, Ground Stud, Tin Cast Cu, 90° offset NEMA

Brand: Burndy

Catalog ID: GSC632NH25B5H

Used when servicing a pad mounted transformer, our ground studs have an optional thermoplastic elastomer cover providing safe maintenance of equipment for optimal uptime for your upcoming projects in the Renewable, Industrial, and Utility Markets.

  • ASTM F855 Grade 5H Tested and Rated
  • Third-party laboratory test results available
  • 25mm Ball Stud
  • 90° offset pad
  • NEMA spacing for 1/2" Hardare
  • Cast copper alloy
  • Tin-plated for corrosion resistance
  • Stud Cover Available - GSC632NH1BCOVER1

ASTM F588 Grade 5H

General

Catalog Number

GSC632NH25B5H

Material

Tin-Plated Copper

Size

25mm Ball Stud

Type

Safety Ground Stud

UPC

621945651098

Dimensions

Dimensions

5.69 in x 3.25 in x 1.38 in

Height

1.38 in

Length

5.69 in

Size

25mm Ball Stud

Width

3.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

6

Pallet Quantity

1332