
Brand: Burndy
Catalog ID: GSC752N30B
Application
Grounding applications
Catalog Number
GSC752N30B
Construction Material - Main
COPPER ALLOY
EU RoHS Indicator
Yes
Finish Type
Tin Plated Copper
Sub Brand
Connector
Type
GROUND STUD CONNECTOR
UPC
621945462977
Diameter
0.56 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
10